Download document () of 20
We make what matters work*

026690

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure open above+below, HxWxD=375x375x275mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure insulated
Catalog Number
026690
EAN
4015080266907
Product Length/Depth
275 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
3.346 kg
Compliances
RoHS conform
Certifications
EN 62208
EN 61439-2

Product specifications

Special features
Housing prepared for distribution board Two sides closed, can be folded out two sides open Sealable cover fasteners Integrated pressure-relief mechanism for short-circuits
Type
Basic enclosure Panel enclosures xEnergy Safety Ci
Features
UV resistance beneath protective shield
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
20 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Surface finishing
Resistant to corrosion
Degree of protection
IP65
Other
IK10
Enclosure material
Plastic
Surface protection
Other
Chemical resistance
Partly resistant to: Acids > 10 %
Not resistant to: alkalis, benzene
Resistant against: acids < 10 %, mineral oil, alcohol, gasoline, greases, salt solutions
Circuit integrity
Other
Unit type
Single unit
Built-in depth
250 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
34 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
29 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
32 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
69 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
59 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
64 W
Color
Gray
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Optional
None
Transparent
Number of openings (flange plates)
4
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Width in number of modular spacings
15
Ambient operating temperature details
-40 °C - 80 °C
Material
Non-reinforced polycarbonate (cover)
Glass-fibre reinforced polycarbonate (base)
Halogen free
Mounting method
Surface mounted (plaster)
Number of rows
0
Functions
Extension possible
Temperature resistance
Temperature resistant: -40 °C - 120 °C (enclosure)
Temperature resistant: 85 °C (enclosure bolt)
Temperature resistant: 80 °C (gasket)
Flammability characteristics (UL)
V1 (base) (UL94)
V2 (cover) (UL94)
Protection class
II
Number of modules
1
Surface treatment
Resistant to corrosion
Internal depth
250 mm
Mounting depth with mounting plate
250 mm
Nominal current
1600 A
Number of conduit inlets
100
Suitable for
Lightning protection
Outdoor use
Saline spray resistance
IEC 60068-2-11
Enclosure material quality
Other
Type of coating
Other

Export product specification