Download document () of 20
We make what matters work*

026741

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. NH fuse base, 160A, 160A/500V, 100A/690V, NH00

General specifications

Product Name
Eaton xEffect Accessories fuse device NH fuse base
Catalog Number
026741
EAN
4015080267416
Product Length/Depth
86 mm
Product Height
135 mm
Product Width
104 mm
Product Weight
0.53 kg
Compliances
RoHS conform
Certifications
VDE 0636-201
IEC/EN 60 269-2-1

Product specifications

Used with
Fuse bases
NH fuse base
Amperage Rating
160 A
Connection type
Screwed terminal
Number of poles
Three-pole
Voltage rating at AC
Contacts: 690 V AC
Voltage rating at DC
440 V DC
Rated current (gl/gG) - max
160 A
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Admissible heat dissipation (NH-SE) - max
12 W
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Fuse current rating at 500 V - max
160 A
Heat dissipation at Ith AC without NH-SE
6.9 W
Operating altitude without derating - max
2000 mm
Rated insulation voltage (Ui)
750 VAC
Bus-mounting type
No
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Construction size
NH00
Mounting position
Vertical or horizontal
Overvoltage category
III
Frequency rating of contacts
40 Hz - 60 Hz
Mounting method
Screw
Degree of protection
IP00
Rated operation current (Ie)
160 A
Type
  • Fuse bases
  • NH fuse base
Fuse current rating at 690 V - max
100 A
Heat dissipation at Ith DC without NH-SE
4.6 W
Terminal capacity (cable)
9 mm x 0.8 mm (6x) at box terminal
Terminal capacity (stranded cable)
1.5 mm² - 70 mm² (1x) at box terminal

Export product specification