Download document () of 20
We make what matters work*

026994

Eaton Moeller series T0 ON-OFF button, 20 A, Service distribution board mounting, 1 contact unit(s), Contacts: 2, Maintained, 0-1<START, Design: 15511

General specifications

Product Name
Eaton Moeller® series T0 Accessory ON OFF button
Catalog Number
026994
EAN
4015080269946
Product Length/Depth
82 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.106 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
CE
CSA-C22.2 No. 94
CSA File No.: 012528
UL File No.: E36332
IEC/EN 60947-3
CSA
UL 60947-4-1
IEC/EN 60204
IEC/EN 60947
UL Category Control No.: NLRV
VDE 0660
CSA Class No.: 3211-05
UL
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.