Download document () of 20
We make what matters work*

027012

Eaton Moeller® series T0 On-Off switch, T0, 20 A, centre mounting, 2 contact unit(s), 3 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
027012
EAN
4015080270126
Product Length/Depth
106 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.124 kg
Certifications
UL Category Control No.: NLRV
UL 60947-4-1
UL
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
CSA-C22.2 No. 94
CE
VDE 0660
CSA Class No.: 3211-05
IEC/EN 60204
UL File No.: E36332
CSA
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification