Download document () of 20
We make what matters work*

027406

Eaton xEnergy Safety Ci LV systems LV switchgear. Intermediate plate, for left side, H=250mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
027406
EAN
4015080274063
Product Length/Depth
25 mm
Product Height
320 mm
Product Width
162 mm
Product Weight
0.224 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory
Distribution board assembly
CI insulated enclosure
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Intermediate plates
Cable compartment cladding
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Material
Plastic
Model
Base intermediate plate
Suitable for
Left side
Outdoor set-up
Plinth heights of 750 mm - 500 mm or 500 mm - 250 mm
Functions
For shrouding between plinths of different heights
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.