Download document () of 20
We make what matters work*

027446

Eaton Distribution parts. Fuse base, 63A, 690 V, DIII/E33, fitted screw, C/FORMP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
027446
EAN
4015080274469
Product Length/Depth
80 mm
Product Height
79 mm
Product Width
45 mm
Product Weight
0.148 kg
Compliances
DIN 49524 (gauge ring system)
VDE 0636 (protective covers)
DIN 49326 (gauge ring system)
DIN 49327 (gauge ring system)
DIN 49510 (RS27 (33)-3/FORMP gauge screw system)
CEE 16 (fuse bases: S27(-1), S33(-1))
VDE 0636 (fuse bases: S27(-1), S33(-1))
RoHS conform

Product specifications

Used with
Fuse bases 1 pole
Fuse bases
Amperage Rating
63 A
Number of poles
Single-pole
Ambient operating temperature details
-5 °C - 25 °C (40 °C, where annual and 24-hour mean value ≦ 35 °C)
Voltage rating at AC
  • 660 V AC
  • 690 V AC
  • Contacts: 690 V AC
  • Relay contacts: 660 V AC at AC-15
  • Relay contacts: 690 V AC at AC-15
Rated operational voltage (Ue) - max
690 V
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at rated uninterrupted current lu
7.5 W
Rated uninterrupted current (Iu)
63 A
Construction size
DIII
Mounting position
As required
Creepage and clearance distances
VDE 0636 Part 31 (Standard)
Material
Plastic
Fuse cartridge
DIII, E33
Mounting method
DIN rail
Rated operation current (Ie)
63 A
Voltage rating
690 V
Type
  • Fuse bases
  • Fuse bases 1 pole
Special features
  • Can be snap fitted on top-hat rail to IEC/EN 60715 (35 mm)
  • For gauge ring (gauge screw:/FORMP)
  • Gauge rings/gauge screws, fuse-links and fuse caps not included as standard
  • Load carrying capacity of fuse enclosures taking into account the derating factors to IEC/EN 60439 and VDE 0660 Part 500 and Part 504, and the cross-sections of the incoming cable.
Model
Fitted screw
Terminal capacity (solid wire)
2.5 mm² - 16 mm² at box terminal
2.5 mm² - 16 mm²
Terminal capacity (stranded cable)
1.5 mm² - 25 mm² with ferrule

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.