Download document () of 20
We make what matters work*

029150

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable grommet, PG29, IP65

General specifications

Product Name
Eaton xEffect Accessories cable grommet PG
Catalog Number
029150
EAN
4015080291503
Product Length/Depth
20 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
0.007 kg
Compliances
RoHS conform

Product specifications

Used with
NYM/NYY 4 core, 1.5 mm² - 35 mm²
For wall thickness 2 - 8 mm
Type
General switchboard accessory
Features
Watertight
Gastight
Thread size
0
Bore diameter
38 mm
For outer cable diameter - max
31 mm
For outer cable diameter - min
12.5 mm
For wall thickness - max
8 mm
For wall thickness - min
2 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
38 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
31 mm
Suitable for cable diameter - min
12.5 mm
Thread size (PG)
29
Cable entry type
Round
PG 29
Surface finishing
Similar RAL 7035
Color
Gray
Degree of protection
IP65
Surface protection
Other
Accessory/spare part type
Cable grommets
Cable management
Material quality
Polyvinyl chloride (PVC)
Material
Soft PVC
Cadmium- and lead-free
Plastic
Model
Closed

Export product specification