Download document () of 20
We make what matters work*

029362

Eaton Moeller series T0 Step switch, 20 A, Center mounting, 8 contact unit(s), Contacts: 15, Maintained, 1-4, Design: 8272

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
029362
EAN
4015080293620
Product Length/Depth
163 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.288 kg
Certifications
CE
IEC/EN 60947-3
UL File No.: E36332
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
CSA File No.: 012528
CSA
UL Category Control No.: NLRV
IEC/EN 60204
UL 60947-4-1
VDE 0660
CSA-C22.2 No. 94
UL
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification