Download document () of 20
We make what matters work*

029368

Eaton Moeller series T0 Coding switch, 20 A, Flush mounting, 4 contact unit(s), Contacts: 8, Maintained, 0-9, Design: 15602

General specifications

Product Name
Eaton Moeller® series T0 Coding switch
Catalog Number
029368
EAN
4015080293682
Product Length/Depth
105 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.156 kg
Certifications
UL File No.: E36332
IEC/EN 60947
VDE 0660
IEC/EN 60204
CE
CSA-C22.2 No. 94
CSA
CSA File No.: 012528
UL Category Control No.: NLRV
CSA Class No.: 3211-05
UL 60947-4-1
UL
IEC/EN 60947-3
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification