Download document () of 20
We make what matters work*

029477

Eaton Moeller® series Shaft extension, 19mm, for T0

General specifications

Product Name
Eaton Moeller® series Accessory Shaft extension
Catalog Number
029477
EAN
4015080294771
Product Length/Depth
55 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
0.002 kg
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.