Download document () of 20
We make what matters work*

029779
ZPL50-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Intermediate plate, for left side, H=500mm

General specifications

Product Name
Eaton xEnergy Safety Ci cable compartment accessory
Catalog Number
029779
EAN
4015080297796
Product Length/Depth
25 mm
Product Height
570 mm
Product Width
162 mm
Product Weight
0.379 kg
Compliances
RoHS conform

Product specifications

Used with
CI insulated enclosure
Distribution board assembly
Accessory
Type
  • Accessory
  • CI insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Cable compartment cladding
Intermediate plates
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Material
Plastic
Model
Base intermediate plate
Suitable for
Left side
Plinth heights 750 mm - 250 mm
Outdoor set-up
Functions
For shrouding between plinths of different heights
Impact strength
Other

Export product specification