Download document () of 20
We make what matters work*

031513

Eaton xEnergy Safety Ci LV systems LV switchgear. Connection terminal

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
031513
EAN
4015080315131
Product Length/Depth
55 mm
Product Height
70 mm
Product Width
40 mm
Product Weight
0.273 kg
Compliances
RoHS conform

Product specifications

Width clamp
69 mm
Busbar thickness - max
24 mm
Busbar thickness - min
12 mm
Busbar width - max
50 mm
Busbar width - min
50 mm
Conductor cross section - max
400 mm²
Rated operational current (Ie) - max
800 A
Suitable for
Flat rail
Strip conductor connection
Rated operational current
800 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.