Download document () of 20
We make what matters work*

031728

Eaton Moeller® series T0 Changeover switch, 20 A, flush mounting, 1 contact unit, Contacts: 2, 90 °, maintained, 1-2, Design number 8220

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
031728
EAN
4015080317289
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
UL Category Control No.: NLRV
CE
IEC/EN 60947-3
UL 60947-4-1
CSA
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
UL
UL File No.: E36332
CSA-C22.2 No. 94
CSA File No.: 012528
IEC/EN 60204
VDE 0660
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification