Knowledge Search
Download document () of 20
We make what matters work*

031882

Eaton Moeller® series ETR4 Timing relay, 1W, 0.05s-100h, 24-240V50/60Hz, 24-240VDC, on-delayed

General specifications

Product Name
Eaton Moeller® series ETR4 Timing relay
Catalog Number
031882
EAN
4015080318828
Product Length/Depth
103 mm
Product Height
82 mm
Product Width
23 mm
Product Weight
0.109 kg
Certifications
UL File No.: E29184
Standard IEC/EN 61812
CSA
CSA-22.2 No. 14
UL
VDE 0435
CE
CSA Class No.: 3211-03
UL Category Control No.: NKCR
CSA File No.: 012528
IEC/EN 61000-4-2
UL 508
IEC/EN 60947-5-1
IEC/EN 61000-4-3
IEC/EN 61812-1

Features & Functions

Electric connection type
Screw connection
Functions
Fixed timing function
On-delayed
Delay-on energization

General

Degree of protection
Terminals: IP20
IP20
Lifespan, mechanical
30,000,000 Operations (DC operated)
30,000,000 Operations (AC operated)
Mounting position
As required
Number of contacts (change-over contacts)
1
Overvoltage category
III
Pollution degree
2
Product category
ETR4 timing relays
Rated impulse withstand voltage (Uimp)
6000 V AC
4000 V AC
Shock resistance
4 g, Make contact, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Suitable for
DIN rail (top hat rail) mounting
Terminal capacity
2 x (0.5 - 1.5) mm², flexible with ferrule
1 x (20 - 14) AWG, solid or stranded
2 x (0.5 - 1.5) mm², solid
1 x (0.5 - 2.5) mm², solid
1 x (0.5 - 2.5) mm², flexible with ferrule
Time range - min
0.05 s
Time range - max
360000 s
Type
Timer relay
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
25 °C
Ambient operating temperature (enclosed) - max
45 °C
Ambient storage temperature - min
45 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
1 kV, Signal cable
According to IEC/EN 61000-4-4
2 kV, Supply cable
Contact discharge
6 kV
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011, conducted)
Class B (EN 55011, radiated)
Surge rating
4 kV, asymmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
2 kV, symmetrical, power pulses (Surge), EMC

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Mains voltage tolerance
24 - 240 V AC (at 50/60 Hz)
24 – 240 V DC
Nominal current
3 A
Rated breaking capacity
3 A at AC-14 (cos ϕ = 0.3 440 V)
1.1 x Iₑ (DC-11 L/R - 40 ms)
3 A at AC-15 (cos ϕ = 0.3 220 V)
Rated frequency - min
47 Hz
Rated frequency - max
63 Hz
Rated making capacity
1.1 x Iₑ (DC-11 L/R - 40 ms)
50 A (AC-15 cos ϕ = 0.3 220 V)
48 A (AC-14 cos ϕ = 0.3 400 V)
Rated operational current (Ie)
3 A at AC-14, 440 V
3 A at AC-14, 380 V 400 V 415 V
1.5 A at DC-11, 24 V
3 A at AC-15, 380 V 400 V 415 V
1.2 A at DC-11, L/R max. 50 ms
3 A at AC-15, 300 V
3 A at AC-15, 220 V 230 V 240 V
3 A at AC-14, 300 V (NC)
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at AC - max
440 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
240 V
Safe isolation
250 V AC, Between auxiliary contacts, According to EN 61140
250 V AC, Between coil and auxiliary contacts, According to EN 61140
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Short-circuit rating without welding, Contacts
Max. 6 A gG/gL, fuse, Without welding, Contacts

Magnet system

Command time
50 ms, AC
30 ms, DC
Contact changeover time
4 ms
Duty factor
100 %
Operating frequency
4000 Operations/h
Pick-up voltage
0.85 - 1.1 V AC x Uc
0.7 - 1.1 V DC x Uc
Power consumption
2 VA at AC (Sealing power)
2 VA at AC (Pick-up power)
1.8 W at DC (Sealing power)
1.8 W at DC (Pick-up power)
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Recovery time
70 ms (after 100 % time delay)
Repetition accuracy
≤ 0.5 % (deviation)
Voltage tolerance
0.85 x Uc, AC operated min.
1.1 x Uc, DC operated max.
0.7 x Uc, DC operated min.
1.1 x Uc, AC operated max.

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
1.4 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
1.8 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification