Download document () of 20
We make what matters work*

032350

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 200A, 4x16x0.8mm, blue

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
032350
EAN
4015080323501
Product Length/Depth
2000 mm
Product Height
8 mm
Product Width
20 mm
Product Weight
1.165 kg
Compliances
RoHS conform

Product specifications

Features
Laminated
Busbar thickness
6.2 mm
Lamella thickness
0.8 mm
Number of fuse holders (knife blade)
4
Amperage rating
200 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.