Download document () of 20
We make what matters work*

032359

Eaton Moeller® series Insulated enclosure, for PKZ0, IP40_x

General specifications

Product Name
Eaton Moeller® series Accessory Insulated enclosure
Catalog Number
032359
EAN
4015080323594
Product Length/Depth
98 mm
Product Height
160 mm
Product Width
80 mm
Product Weight
0.24 kg
Compliances
CE

Product specifications

Enclosure material
Plastic
Degree of protection
IP40
NEMA Other
Model
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.