Download document () of 20
We make what matters work*

032703

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 20x5x2500mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
032703
EAN
4015080327035
Product Length/Depth
5 mm
Product Height
20 mm
Product Width
2500 mm
Product Weight
2.24 kg
Compliances
RoHS conform

Product specifications

Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Nominal current
250 A
Functions
System for flat busbars
Prepared enclosure
Flat busbar
Rated operation current (Ie)
250 A
Material
Copper, tinned
Model
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.