Download document () of 20
We make what matters work*

033896

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable grommet, PG36

General specifications

Product Name
Eaton xEffect Accessories cable grommet PG
Catalog Number
033896
EAN
4015080338963
Product Length/Depth
20 mm
Product Height
55 mm
Product Width
55 mm
Product Weight
0.023 kg
Compliances
RoHS conform

Product specifications

Used with
For wall thickness 2 - 8 mm
NYM/NYY 4 core, 10 mm² - 70 mm²
Type
General switchboard accessory
Features
Watertight
Gastight
Thread size
0
Bore diameter
48 mm
For outer cable diameter - max
40 mm
For outer cable diameter - min
18 mm
For wall thickness - max
8 mm
For wall thickness - min
2 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
48 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
40 mm
Suitable for cable diameter - min
18 mm
Thread size (PG)
36
Cable entry type
PG 36
Round
Surface finishing
Similar RAL 7035
Color
Gray
Degree of protection
IP66
Surface protection
Other
Accessory/spare part type
Cable management
Cable grommets
Material quality
Polyvinyl chloride (PVC)
Material
Plastic
Soft PVC
Cadmium- and lead-free
Model
Closed

Export product specification