Download document () of 20
We make what matters work*

034102

Eaton Moeller® series T0 Changeover switch, 20 A, center mounting, 8 contact units, Contacts: 16, 90 °, maintained, 1-2, Design number 8372

General specifications

Product Name
Eaton Moeller® series T0 Changeover switch
Catalog Number
034102
EAN
4015080341024
Product Length/Depth
163 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.288 kg
Certifications
CSA File No.: 012528
IEC/EN 60947
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60947-3
UL Category Control No.: NLRV
UL 60947-4-1
CE
CSA
UL
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
VDE 0660
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification