Download document () of 20
We make what matters work*

034116

Eaton Moeller® series T0 Ammeter selector switch, 20 A, flush mounting, 3 contact units, Contacts: 6, 90 °, maintained, 0 (Off) position, L3-0-L1-L2, Design no. 8048

General specifications

Product Name
Eaton Moeller® series T0 Ammeter selector switch
Catalog Number
034116
EAN
4015080341161
Product Length/Depth
95 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.121 kg
Certifications
CSA File No.: 012528
UL
IEC/EN 60947-3
CSA-C22.2 No. 94
IEC/EN 60947
UL 60947-4-1
CSA
CSA Class No.: 3211-05
CE
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
IEC/EN 60204
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification