Download document () of 20
We make what matters work*

034121

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 12x5x1500mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
034121
EAN
4015080341215
Product Length/Depth
1500 mm
Product Height
5 mm
Product Width
12 mm
Product Weight
0.81 kg
Compliances
RoHS conform
Certifications
EN 13061

Product specifications

Used with
SH0165/2
60 mm system
System for flat busbars
General switchboard accessory
Compact system
Accessory panel building
Modular busbar system
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • Compact system
  • General switchboard accessory
  • Modular busbar system
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Nominal current
160 A
Distance between busbar centers
60 mm
Functions
Flat busbar
System for flat busbars
Prepared enclosure
Rated operation current (Ie)
160 A
Material
Copper, tinned
Model
Flat
Uninterrupted current (Iu) of bar
450 A (30 x 5 mm, Tu=35 °C and Ts=65 °C)
200 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
320 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
630 A (30 x 10 mm, Tu=35 °C and Ts=65 °C)
360 A (12 x 10 mm, Tu=35 °C and Ts=65 °C)
520 A (20 x 10 mm, Tu=35 °C and Ts=65 °C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.