Download document () of 20
We make what matters work*

034223

Eaton xEnergy Safety Ci LV systems LV switchgear. Cross strut kit for enclosure, B=375mm

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure connection kit
Catalog Number
034223
EAN
4015080342236
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
375 mm
Product Weight
0.243 kg
Compliances
RoHS conform

Product specifications

Used with
375 mm (enclosure dimensions)
Basic enclosures
Accessory for enclosure assembly
Ci insulated enclosure
Accessory/spare part type
Cross strut kits
Special features
Enables fitting of cables or busbars from the front
Type
  • Accessory for enclosure assembly
  • Basic enclosures
  • Ci insulated enclosure
Unit type
Modular system
Number of height units
0
RAL-number
0
Color
Gray
Model
Other
Functions
Basic enclosure
Material
Plastic

Export product specification