Download document () of 20
We make what matters work*

034515

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Conversion kit for K of flat/round 4x185 / => around/round

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
034515
EAN
4015080345152
Product Length/Depth
45 mm
Product Height
45 mm
Product Width
50 mm
Product Weight
2.02 kg
Compliances
RoHS conform

Product specifications

Used with
For one conductor
K4X185/…
Accessory/spare part type
Conversion kits for terminals 160 – 1000 A
Terminal accessories
Other
Accessory
Rated uninterrupted current (Iu)
1000 A
Functions
Accessory
Type
General switchboard accessory
Suitable for
To convert flat strip terminal to cable terminal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.