Knowledge Search
Download document () of 20
We make what matters work*

035128

Eaton Moeller® series PKZ0 Padlocking feature, for PKZ0/4 in the enclosure

General specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Padlocking feature
Catalog Number
035128
EAN
4015080351283
Product Length/Depth
33 mm
Product Height
98 mm
Product Width
79 mm
Product Weight
0.055 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

Features & Functions

Material
Polycarbonate

Export product specification