Download document () of 20
We make what matters work*

036180

Eaton Moeller® series CI Insulated enclosure, HxWxD=165x110x128

General specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
036180
EAN
4015080361800
Product Length/Depth
128 mm
Product Height
165 mm
Product Width
110 mm
Product Weight
0.464 kg
Certifications
CE

Product specifications

Fitted with:
Transparent cover
Enclosure material
Plastic
Degree of protection
IP55
NEMA Other
Model
Surface mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.