Download document () of 20
We make what matters work*

036320

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate, steel, galvanized, D=3mm, for CI48 enclosure

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate metal galvanized
Catalog Number
036320
EAN
4015080363200
Product Length/Depth
3 mm
Product Height
375 mm
Product Width
750 mm
Product Weight
5.409 kg
Compliances
RoHS conform

Product specifications

Used with
CI48...
Special features
Including 4 captive fixing screws
Type
  • Basic enclosure
  • Mounting system
  • xEnergy Safety Ci
Accessory/spare part type
Mounting plates
Unit type
Modular system
Surface protection
Galvanized
Material
Steel
Sheet steel 3 mm, unperforated, galvanized
Housing material
Sheet steel 3 mm, unperforated, galvanized

Export product specification