Download document () of 20
We make what matters work*

038460

Eaton xEnergy Safety Ci LV systems LV switchgear. Coupling piece, for gland plates

General specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure connection kit
Catalog Number
038460
EAN
4015080384601
Product Length/Depth
22 mm
Product Height
23 mm
Product Width
12 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Used with
For attaching gland plates,
K-CI required
Accessory for enclosure assembly
Basic enclosures
Ci insulated enclosure
Type
  • Accessory for enclosure assembly
  • Basic enclosures
  • Ci insulated enclosure
Accessory/spare part type
Coupling piece
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Plastic
Model
Components for lace up technique
Functions
Basic enclosure

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.