Download document () of 20
We make what matters work*

038642

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable grommet, PG42, IP65

General specifications

Product Name
Eaton xEffect Accessories cable grommet PG
Catalog Number
038642
EAN
4015080386421
Product Length/Depth
25 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.029 kg
Compliances
RoHS conform

Product specifications

Used with
For wall thickness 2 - 8 mm
NYM/NYY 4 core, 10 mm² - 95 mm²
Type
General switchboard accessory
Features
Gastight
Watertight
Thread size
0
Bore diameter
55 mm
For outer cable diameter - max
47 mm
For outer cable diameter - min
18 mm
For wall thickness - max
8 mm
For wall thickness - min
2 mm
Number of cables - max
1
Number of cables - min
1
Opening diameter
55 mm
Operating temperature - max
40 °C
Operating temperature - min
-5 °C
Suitable for cable diameter - max
47 mm
Suitable for cable diameter - min
18 mm
Thread size (PG)
42
Cable entry type
Round
PG 42
Surface finishing
Similar RAL 7035
Color
Gray
Degree of protection
IP65
Surface protection
Other
Accessory/spare part type
Cable management
Cable grommets
Material quality
Polyvinyl chloride (PVC)
Material
Cadmium- and lead-free
Soft PVC
Plastic
Model
Closed

Export product specification