Knowledge Search
Download document () of 20
We make what matters work*

039435

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 3p+1N/O+1N/C, Ir=4-6.3A, screw connection, large packaging PKZM0-6,3/NHI11-GVP

General specifications

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
039435
EAN
4015080394358
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
54 mm
Product Weight
0.328 kg
Certifications
CE

Features & Functions

Actuator type
Turn button
Fitted with:
Auxiliary switch
Functions
Phase failure sensitive
Number of poles
Three-pole

General

Connection
Screw terminals

Electrical rating

Rated operational power at AC-3e, 220/230 V, 50 Hz
1.1 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
2.2 kW
Rated operational voltage (Ue) - min
690 V
Rated operational voltage (Ue) - max
690 V
Rated uninterrupted current (Iu)
6.3 A

Short-circuit rating

Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)
Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
42 kA
Rated short-circuit breaking capacity Ics at 500 V AC
42 kA
Rated short-circuit breaking capacity Icu at 690 V AC
3 kA
Rated short-circuit breaking capacity Ics at 690 V AC
2 kA

Trip blocks

Overload release current setting - min
4 A
Overload release current setting - max
6.3 A

Export product specification

eCAD model

Installation instructions

Installation videos

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.