Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting rail, DIN, WxHxD=35x15x375mm
| Product Name |
Eaton xEnergy Safety Ci mounting rail DIN
|
| Catalog Number |
040929
|
| EAN |
4015080409298
|
| Product Length/Depth |
15 mm
|
| Product Height |
35 mm
|
| Product Width |
375 mm
|
| Product Weight |
0.309 kg
|
| Compliances |
RoHS conform
|
| Used with |
375 mm (enclosure dimensions)
Mounting system Basic enclosure CI insulated enclosure |
| Special features |
Including 2 captive fixing screws
|
| Type |
|
| Accessory/spare part type |
Mounting rail to IEC/EN 60715
|
| Color |
Other
|
| Unit type |
Modular system
|
| RAL-number |
0
|
| Useful length |
332 mm
|
| Material |
Metal
|
| Housing material |
Galvanized steel, 3 mm thick
|
| Model |
Profile rail
|
| Functions |
Basic enclosure
|