Download document () of 20
We make what matters work*

041097

Eaton Moeller® series P1 Main switch, P1, 25 A, flush mounting, 3 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series P1 Main switch
Catalog Number
041097
EAN
4015080410973
Product Length/Depth
119 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.19 kg
Certifications
IEC/EN 60947-3
CSA File No.: 012528
CSA
UL Category Control No.: NLRV
UL File No.: E36332
IEC/EN 60947
VDE 0660
CE
IEC/EN 60204
UL
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.