Download document () of 20

041231

Eaton Moeller series T0 On switch, 20 A, Center mounting, 1 contact unit(s), Contacts: 1, Momentary, I<0, Design: 15351

General specifications

Product Name
Eaton Moeller® series T0 On switch
Catalog Number
041231
EAN
4015080412311
Product Length/Depth
96 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.101 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
CSA-C22.2 No. 94
VDE 0660
IEC/EN 60947-3
UL File No.: E36332
UL 60947-4-1
UL
CE
CSA Class No.: 3211-05
IEC/EN 60204
CSA
CSA File No.: 012528
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification