Download document () of 20
We make what matters work*

044092

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 20x5x1500mm, tinned

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
044092
EAN
4015080440925
Product Length/Depth
1500 mm
Product Height
5 mm
Product Width
20 mm
Product Weight
1.34 kg
Compliances
RoHS conform
Certifications
EN 13061
IEC/EN 60439-1, VDE 0660 Part 504 (type tested low-voltage switchgear and controlgear assemblies)
IEC/EN 60439-1, VDE 0660 Part 500 (type tested low-voltage switchgear and controlgear assemblies)

Product specifications

Used with
SH0635/3
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • Modular busbar system
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Tinned
Surface protection
Tinned
Unit type
Modular system
Ambient operating temperature - max
35 °C
Nominal current
250 A
Color
Pebble gray (RAL 7032)
Distance between busbar centers
60 mm
Functions
Flat busbar
Prepared enclosure
System for flat busbars
Rated operation current (Ie)
250 A
Material
Copper, tinned
Installation site
Indoor-/outdoor installation
Model
Flat
Uninterrupted current (Iu) of bar
450 A (30 x 5 mm, Tu=35 °C and Ts=65 °C)
200 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
320 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
360 A (12 x 10 mm, Tu=35 °C and Ts=65 °C)
520 A (20 x 10 mm, Tu=35 °C and Ts=65 °C)
630 A (30 x 10 mm, Tu=35 °C and Ts=65 °C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.