Download document () of 20
We make what matters work*

044879

Eaton xEnergy Safety Ci LV systems LV switchgear. Flange, through-hole foam rubber, IP54, HxWxD=116x329x23mm

General specifications

Product Name
Eaton xEnergy Safety Ci flange plate
Catalog Number
044879
EAN
4015080448792
Product Length/Depth
116 mm
Product Height
23 mm
Product Width
330 mm
Product Weight
0.344 kg
Compliances
RoHS conform

Product specifications

Used with
NYY, NYM 4 x 10 mm² - 4 x 50 mm²
NYY, NYM 4 x 4 mm² - 5 x 10 mm²
375 mm (enclosure dimensions)
NYY, NYM 3 x 1.5 mm² - 5 x 2.5 mm²
Accessory for basic enclosures
Basic enclosure
xEnergy Safety Ci
Type
  • Accessory for basic enclosures
  • Basic enclosure
  • xEnergy Safety Ci
Features
Pre-stamping
Accessory/spare part type
Sponge-rubber flange IP54
Unit type
Modular system
Number of connector holes
0
Suitable for nominal thread (PG) - max
30
Suitable for nominal thread (PG) - min
10
Degree of protection
IP54
Other
Surface protection
Untreated
Outer cable diameter
2 x (20 - 30) mm
4 x (15 - 19) mm
42 x (10 - 13) mm
Shape
Straight
Material
Plastic
Model
Cable screw gland
Thread type
None
Thickness
4 mm
Suitable for cable diameter - max
30 mm
Suitable for cable diameter - min
10 mm

Export product specification