Download document () of 20
We make what matters work*

044976

Eaton Moeller® series T3 Panic switches, T3, 32 A, flush mounting, 3 pole, with red thumb grip and yellow front plate, Padlocking feature SVC

General specifications

Product Name
Eaton Moeller® series T3 Panic switch
Catalog Number
044976
EAN
4015080449768
Product Length/Depth
136 mm
Product Height
73 mm
Product Width
61 mm
Product Weight
0.233 kg
Certifications
IEC/EN 60947
IEC/EN 60204
VDE 0660
IEC/EN 60947-3

Export product specification