Download document () of 20
We make what matters work*

045462

Eaton Moeller® series EZ Front element, for TM switch, EZ-, key operation lock mechanism, MICROMEC no.E +EZ/S-E

General specifications

Product Name
Eaton Moeller® series EZ Accessory Front element for TM switch
Catalog Number
045462
EAN
4015080454625
Product Length/Depth
20 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.3 kg
Compliances
CE
Catalog Notes
When ordering with basic unit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.