Download document () of 20
We make what matters work*

045467

Eaton Moeller® series EZ Front element, for TM switch, EZ-, key operation lock mechanism, ronis no.M +EZ/S-M

General specifications

Product Name
Eaton Moeller® series EZ Accessory Front element for TM switch
Catalog Number
045467
EAN
4015080454670
Product Length/Depth
20 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.027 kg
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.