Download document () of 20
We make what matters work*

046028

Eaton Moeller® series Thumb-grip, red, for switch-disconnector P3

General specifications

Product Name
Eaton Moeller® series Accessory Toggle
Catalog Number
046028
EAN
4015080460282
Product Length/Depth
62 mm
Product Height
36 mm
Product Width
28 mm
Product Weight
0.017 kg
Certifications
UL/CSA certification not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.