Download document () of 20
We make what matters work*

046119
TM-4-8223/EZ

Eaton Moeller® series TM Changeover switch, 10 A, center mounting, 4 contact units, Contacts: 8, 60 °, maintained, 1-2, Design number 8223

General specifications

Product Name
Eaton Moeller® series TM Changeover switch
Catalog Number
046119
EAN
4015080461197
Product Length/Depth
110 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.063 kg
Certifications
IEC/EN 60947-3
UL report applies to both US and Canada
UL Category Control No.: NLRV
CSA-C22.2 No. 94
CE
UL 508
VDE 0660
UL
IEC/EN 60947-5-1
UL File No.: E36332
Certified by UL for use in Canada
CSA-C22.2 No. 14-05
IEC/EN 60947
CSA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.