Eaton xEnergy Safety Ci LV systems LV switchgear. Fuse enclosure, 2x enclosure base 3p NH00 100A, HxWxD=250x375x150mm
| Product Name |
Eaton xEnergy Safety Ci fuse enclosure NH
|
| Catalog Number |
046379
|
| EAN |
4015080463795
|
| Product Length/Depth |
150 mm
|
| Product Height |
250 mm
|
| Product Width |
375 mm
|
| Product Weight |
3.7 kg
|
| Compliances |
RoHS conform
|
| Used with |
Ci insulated enclosure
Two-way fuse box Enclosures with devices fitted |
| Special features |
Fuse links
→#288934
→#288909
→#100651
Incoming cable max. 35 mm²
Max. fuse 63 A
|
| Type |
Ci insulated enclosure
Enclosures with devices fitted
Two-way fuse box
|
| Fitted with: |
Transparent cover
|
| Degree of protection |
IP65
|
| Enclosure material |
Plastic
|
| Unit type |
Stand-alone device
|
| Voltage rating |
690 V AC
|
| Number of groups |
2
|
| Rated operational voltage (Ue) - max |
690 V
|
| Amperage rating |
100 A
|
| Functions |
Enclosures with devices fitted
Extension possible With parallel link between the incoming sides |
| Fuse cartridge |
NH00
|
| Protected by |
Knife blade fuse (NH)
|
| Rated operational current |
100 A (2x)
|
| Voltage rating at AC |
690 V AC
|
| Number of poles |
Three-pole
|
| Position on rail system |
Universal
|
| Suitable for |
Parallel link between the incoming sides
|