Download document () of 20
We make what matters work*

046382

Eaton xEnergy Safety Ci LV systems LV switchgear. Handle for cover fasteners

General specifications

Product Name
Eaton xEnergy Safety Ci closing element
Catalog Number
046382
EAN
4015080463825
Product Length/Depth
10 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Used with
CI43: 4 off
CI44: 4 off
CI45: 4 off
CI23: 4 off
CI48: 6 off
Basic enclosures
Accessory for basic enclosures
xEnergy Safety Ci
Special features
Quick-release fastener for opening of the enclosure manually For D200 and D250 covers, order the VHG50-CI extension for handles separately.
Type
Accessory for basic enclosures Basic enclosures xEnergy Safety Ci
Accessory/spare part type
Handle
Unit type
Modular system
Material
Plastic
Model
Handle

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.