Download document () of 20
We make what matters work*

047954

Eaton xEnergy Safety Ci LV systems LV switchgear. MCB enclosure, IP65, mounting rail vertical, HxWxD=250x375x150mm

General specifications

Product Name
Eaton xEnergy Safety Ci MCB enclosure
Catalog Number
047954
EAN
4015080479543
Product Length/Depth
150 mm
Product Height
250 mm
Product Width
375 mm
Product Weight
2.345 kg
Compliances
RoHS conform
Certifications
EN 61439-2
EN 62208

Product specifications

Special features
Housing prepared for distribution board Two sides closed, can be folded out two sides open Housings for e.g. built-in devices MCB, RCD, RCBO, AFDD Transparent cover with quick-release fasteners Mounting rails for snap-fitting the devices Blanking strip for unused mounting locations Protective shroud with inscription label Sealable cover fasteners W/o PE/N terminals, please order separately
Type
Enclosures for miniature circuit breakers Prepared enclosures xEnergy Safety Ci
Features
Cover with overpressure release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Lower part: 960 °C / cover: 850 °C
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
10 kg per enclosure with support frame and lifting aid met; assembled and secured as per the latest applicable instruction leaflet.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP65
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
8 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Accessory/spare part type
Enclosures for miniature circuit breakers
Degree of protection
IK10
Other
IP65
Enclosure material
Plastic
Surface protection
Other
Circuit integrity
Other
Base type
Partially closed, foldable
Unit type
Stand-alone device
Built-in depth
100 mm
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
20 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
18 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
19 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
41 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
37 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
39 W
Color
Gray
Cover/door color
Transparent
Cover/door model
Closed
Cover/door type
Optional
None
Transparent
Number of openings (flange plates)
4
Plate thickness (cabinet)
6 mm
Plate thickness (cover/door)
6 mm
RAL-number
7035
Width in number of modular spacings
15
Mounting method
Surface mounted (plaster)
Number of rows
3
Number of module space units (total)
27
Protection class
II
Number of modules
1
Internal depth
125 mm
Nominal current
1600 A
Number of conduit inlets
76
Suitable for
Lightning protection
Outdoor use
Enclosure material quality
Other
Type of coating
Other

Export product specification