Download document () of 20
We make what matters work*
Discontinued

048238

Eaton Distribution parts. Fuse base, 25A, 500 V, DII/E27, gauge ring, 1/C

General specifications

Product Name
Eaton Distribution parts
Catalog Number
048238
EAN
4015080482383
Product Length/Depth
80 mm
Product Height
63 mm
Product Width
43 mm
Product Weight
0.1 kg
Compliances
VDE 0636 (fuse bases: S27(-1), S33(-1))
CEE 16 (fuse bases: S27(-1), S33(-1))
DIN 49524 (gauge ring system)
DIN 49326 (gauge ring system)
DIN 49327 (gauge ring system)
DIN 49510 (RS27 (33)-3/FORMP gauge screw system)
VDE 0636 (protective covers)
RoHS conform

Product specifications

Used with
Fuse bases
Fuse bases 1 pole
Amperage Rating
25 A
Number of poles
Single-pole
Ambient operating temperature details
-5 °C - 25 °C (40 °C, where annual and 24-hour mean value ≦ 35 °C)
Voltage rating at AC
  • 500 V AC
  • Contacts: 500 V AC
  • Relay contacts: 500 V AC at AC-15
Rated operational voltage (Ue) - max
500 V
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at rated uninterrupted current lu
3.9 W
Rated uninterrupted current (Iu)
25 A
Construction size
DII
Mounting position
As required
Creepage and clearance distances
VDE 0636 Part 31 (Standard)
Material
Plastic
Fuse cartridge
DII, E27
Mounting method
DIN rail
Rated operation current (Ie)
25 A
Voltage rating
500 V
Type
  • Fuse bases
  • Fuse bases 1 pole
Special features
  • Can be snap fitted on top-hat rail to IEC/EN 60715 (35 mm)
  • For gauge ring (gauge screw:/FORMP)
  • Gauge rings/gauge screws, fuse-links and fuse caps not included as standard
  • Load carrying capacity of fuse enclosures taking into account the derating factors to IEC/EN 60439 and VDE 0660 Part 500 and Part 504, and the cross-sections of the incoming cable.
Model
Fitted ring
Terminal capacity (solid wire)
1 mm² - 10 mm²
1 mm² - 10 mm² at box terminal
Terminal capacity (stranded cable)
0.75 mm² - 10 mm² with ferrule

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.