Download document () of 20
We make what matters work*

048753

Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure. Terminal shroud, for K3x185/3 (/4, /5)

General specifications

Product Name
Eaton xEffect K-Type Terminal Enclosures Switch- & Controlgear Enclosure
Catalog Number
048753
EAN
4015080487531
Product Length/Depth
70 mm
Product Height
140 mm
Product Width
366 mm
Product Weight
0.371 kg
Compliances
RoHS conform

Product specifications

Used with
K3X185/3, K3X185/4, K3X185/5
Accessory/spare part type
Cover
Terminal shrouds, 5 pole
Terminal accessories
Accessory
Functions
Accessory
Special features
  • Including warning label to DIN (lightning symbol)
  • Break off end sections for 3 and 4 pole terminal shrouds

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.