Knowledge Search
Download document () of 20
We make what matters work*

049822

Eaton Moeller® series ZB4 Back-up battery for compact PLC PS4

General specifications

Product Name
Eaton Moeller® series ZB4 accessory battery
Catalog Number
049822
EAN
4015080498223
Product Length/Depth
22 mm
Product Height
15 mm
Product Width
31 mm
Product Weight
0.019 kg
Compliances
CE

Features & Functions

Functions
For buffering the RAM and the real-time clock

Climatic environmental conditions

Ambient operating temperature - min
0 °C

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.