Download document () of 20
We make what matters work*

049998

Eaton Moeller® series T3 Reversing multi-speed switch, 32 A, flush mounting, 5 contact units, Contacts: 10, 60 °, maintained, 0 (Off) position, 2-1-0-1-2, Design no. 8453

General specifications

Product Name
Eaton Moeller® series T3 Reversing multi-speed switch
Catalog Number
049998
EAN
4015080499985
Product Length/Depth
125 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.292 kg
Certifications
UL Category Control No.: NLRV
CSA-C22.2 No. 94
CSA Class No.: 3211-05
CSA
CE
IEC/EN 60947-3
UL File No.: E36332
IEC/EN 60204
UL
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA File No.: 012528
IEC/EN 60947
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification