Download document () of 20
We make what matters work*

050657

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Top-hat rail 35x15mm

General specifications

Product Name
Eaton xEffect Accessories mounting part
Catalog Number
050657
EAN
4015080506577
Product Length/Depth
35 mm
Product Height
15 mm
Product Width
2000 mm
Product Weight
1.69 kg
Compliances
RoHS conform
Certifications
according to IEC/EN 60715

Product specifications

Special features
35 x 15 mm. Short-circuit strength as PE conductor corresponds to 50 mm² copper conductor as defined in IEC/EN 61439-1. Supplied in lengths of 2 m.
Type
General switchboard accessory
Accessory/spare part type
DIN-rail
Surface finishing
Galvanic/electrolytic zinc plated
Material thickness
1 mm
Material
Steel
Model
DIN rail (top hat rail) 35/15 mm
Punch shape
None

Export product specification