Download document () of 20
We make what matters work*

050974
SVA-T3

Eaton Moeller® series SVA Cylinder lock

General specifications

Product Name
Eaton Moeller® series SVA Accessory Cylinder lock
Catalog Number
050974
EAN
4015080509745
Product Length/Depth
45 mm
Product Height
73 mm
Product Width
49 mm
Product Weight
0.145 kg
Compliances
CE
Catalog Notes
Key withdrawal positions can be programmed by the user

Export product specification