Download document () of 20
We make what matters work*

051211
CU30X10

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 30x10x1500mm, untreated

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
051211
EAN
4015080512110
Product Length/Depth
1500 mm
Product Height
10 mm
Product Width
30 mm
Product Weight
4.02 kg
Compliances
RoHS conform
Certifications
EN 13061

Product specifications

Used with
SH1005/4
System for flat busbars
60 mm system
Accessory panel building
General switchboard accessory
Modular busbar system
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • Modular busbar system
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Untreated
Surface protection
Untreated
Unit type
Modular system
Ambient operating temperature - max
35 °C
Nominal current
630 A
Distance between busbar centers
60 mm
Functions
System for flat busbars
Prepared enclosure
Flat busbar
Rated operation current (Ie)
630 A
Material
Copper, non-insulated
Model
Flat
Uninterrupted current (Iu) of bar
360 A (12 x 10 mm, Tu=35 °C and Ts=65 °C)
320 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
520 A (20 x 10 mm, Tu=35 °C and Ts=65 °C)
200 A (12 x 5 mm, Tu=35 °C and Ts=65 °C)
450 A (30 x 5 mm, Tu=35 °C and Ts=65 °C)
630 A (30 x 10 mm, Tu=35 °C and Ts=65 °C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.