Download document () of 20
We make what matters work*

053030

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Top-hat rail 35x7.5mm

General specifications

Product Name
Eaton xEffect Accessories mounting part
Catalog Number
053030
EAN
4015080530305
Product Length/Depth
2000 mm
Product Height
8 mm
Product Width
35 mm
Product Weight
0.634 kg
Compliances
RoHS conform
Certifications
according to IEC/EN 60715

Product specifications

Special features
35 x 7.5 mm. Short-circuit strength as PE conductor corresponds to 16 mm² copper conductor as defined in IEC/EN 61439-1. Isolation in hole permitted. Supplied in lengths of 2 m.
Type
General switchboard accessory
Accessory/spare part type
DIN-rail
Surface finishing
Galvanic/electrolytic zinc plated
Drill hole distance (centrically)
36 mm
Material thickness
1 mm
Material
Steel
Model
DIN rail (top hat rail) 35/7.5 mm
Punch shape
Long-slot

Export product specification